BMEH20, ELECTRICIANS HAMMER 20OZ (TRI) p-65116840 65116840

Southwire #: 65116840 Model #: BMEH20

Southwire’s heavy-duty 20oz hammer is equipped with the power you need to get the job done. Constructed from durable drop forged steel it is built to stand up to the rugged work environment. The smooth face, high strength light weight fiber glass handle, comfort grip and tether/lanyard hole makes your job easier and safer.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 20 ounce head constructed of heavy duty drop forged steel
  • Smooth face leaves fewer marks on striking surfaces
  • High strength, light weight fiberglass handle for vibration resistance
  • Comfortable handle grip helps prevent slipping and provides high striking impact
  • Handle hole provided for tether/lanyard attachment
  • SMOOTH FACE leaves fewer marks on striking surfaces

Specifications

Model # BMEH20 BMEH20
UPC # 032886711473 032886711473
Product Height 13.75 34.93 inch cm
Product Width 1.13 2.87 inch cm
Depth 6.13 15.57 inch cm
Product Weight 1.75 0.79 lbs kg
Rated 5 out of 5 by from Awesome features This hammer is the king of all hammers! My favorite feature is the end of the hammer. It has a grip that reminds me of a axe. It really makes it easy to hold and use without having to worry about somehow it slipping. The end has one side that tilts up. I like how long the hammer is as well. The top of the hammer is very sturdy and made with great quality. I also like the safety reminders printed on the hammer to wear safety glasses. I like how the top of the hammer is pointy and has some good width in it to be able to large items to use it on. All in all this is a fantastic and durable hammer.
Date published: 2020-04-18
Rated 3 out of 5 by from It’s not the best hammer, but decent Let’s touch on the positive first. I love that it’s not too heavy and easy to tote around when I do jobs. The handle offers a good grip too. It isn’t super big or bulky either. The head is very smooth and it does the job. The negative is that the stapler remover is pretty awful. I had such a hard time with it. It got pretty frustrating. It seemed like the length of the head got in the way as well. I’m on the fence about this hammer.
Date published: 2020-04-28
Rated 5 out of 5 by from Great Quality This hammer isnt too heavy for me and has a great grip handle. It is high quality and it's perfect for many jobs I do. Some do it yourself jobs this hammer definitely comes in handy. Just simple jobs around the house too like hanging my pictures it worked great. The claw of it is perfect for masonry jobs it's a straight claw. Absolutely love this hammer.
Date published: 2020-04-19
Rated 5 out of 5 by from Great features! I recently got this hammer and i'm glad i did. This hammer performs better than any other hammer that i've ever had. I love the 20 oz head on it that is made of forged steel and has a handle that is made of fiberglass. It also has a staple and nail remover which comes in handy. It really comes in handy when you are doing electrical work.
Date published: 2020-08-27
Rated 5 out of 5 by from good quality hammer This is a hammer that everyone needs.It is amazing quality hammer,big enough for any work that you need to do it.Not only good quality but also has beautiful design,the handle is non-slippery and easy to hold it while using it.I really impressed how good this hammer is and will last for many years.
Date published: 2020-07-17
Rated 5 out of 5 by from Great Hammer Nice heavy durable hammer. Nice weight and stands up to the job. I have been using this daily for a few months and it has taken a beating. The head is not showing any signs of wear and the grip isn't either. This is my first hammer of this brand and I am very impressed.
Date published: 2020-08-28
Rated 4 out of 5 by from Good Hammer This is a nice solid hammer. The grip on the handle is very nice and feels good in my hand. I have deducted a star because where the head goes on the handle, you can see some glue squeezed out.
Date published: 2020-04-18
Rated 5 out of 5 by from Nice hammer Good all around hammer. Fiberglass handle with a rubber grip. Looks like a framing hammer not really made to pull nails. Good to nail in boxes and romex staples. Also handy to remove old boxes.
Date published: 2020-04-15
  • y_2025, m_12, d_13, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_23
  • loc_en_US, sid_65116840, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;