BMEH18, ELECTRICIANS HAMMER 18OZ (TRI) p-65116740 65116740

Southwire #: 65116740 Model #: BMEH18

Southwire’s heavy-duty 18oz hammer is equipped with the power you need to get the job done. Constructed from durable drop forged steel it is built to stand up to the rugged work environment. The extended neck and integrated Romex staple remover makes this the perfect electricians hammer. As an added bonus the high strength lightweight fiber glass, comfort grip handle and tether/lanyard hole makes your job easier and safer.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Romex™ staple remover allows for easy removal of staples
  • 18 ounce head constructed of heavy duty drop forged steel
  • Extended neck designed for easy reach into outlet boxes
  • High strength, light weight fiberglass handle for vibration resistance
  • Comfortable handle grip helps prevent slipping and provides high striking impact
  • EXTENDED NECK designed for easy reach into outlet boxes making it the perfect hammer for electricians
  • Handle hole provided for tether/lanyard attachment

Specifications

Model # BMEH18 BMEH18
UPC # 032886711466 032886711466
Product Height 13.75 34.93 inch cm
Product Width 1.13 2.87 inch cm
Depth 6.63 16.84 inch cm
Product Weight 1.68 0.76 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;