ND7/16-3US, 7/16" NUT DRIVER 3 IN SHANK

Southwire #: 65138340 Model #: ND7/16-3US

Southwire's screwdrivers and nut drivers are designed for the professional end user with durability, quality, and comfort in mind.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Proudly Made in America
  • Cushion grip handle provides ultimate comfort and maximum torque
  • Corrosion resistant shank
  • Tether hole provided for tether/lanyard attachment
  • Patent pending

Specifications

Model # ND7/16-3US ND7/16-3US
UPC # 032886715587 032886715587
Product Height 8.1 20.57 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.3 0.14 lbs kg
Warranty Limited Lifetime Limited Lifetime
Made in USA (Y or N) Yes Yes
Shank Length (in) (cm) 3 7.62 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can I buy from the company .southwier tools.

Asked by: Gerardo G
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-09-11
  • y_2025, m_12, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_65138340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT