THEX6-1/2, T-HNDL HEX KEY 1/2", 6"

Southwire #: 58287840 Model #: THEX6-1/2

Designed to efficiently tighten and loosen hex screws.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • T-handle design allows for greater torque
  • Long or Short 1/2" hex key blade for increased flexibility
  • Forged heavy duty steel blade for durable usage
  • Over-molded grip for comfortable feel

Specifications

Model # THEX6-1/2 THEX6-1/2
UPC # 032886909030 032886909030
Product Height 9.75 24.77 inch cm
Product Width 4.85 12.32 inch cm
Depth 1.0 2.54 inch cm
Product Weight 0.9 0.41 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is this the right size for a square D main lug terminal

Asked by: Hillbilly
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-10
  • y_2025, m_12, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_58287840, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT