SDR9N1, MULTIBIT DRVR RATCHETING 9IN1 p-59724040 59724040

Southwire #: 59724040 Model #: SDR9N1

9-N-1 Ratcheting Multi-Tool Screwdriver allows for quick driving of screws and nuts.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision-machined quick change bits for driving Hex, phillips, slotted and square head screws
  • Handles 1/4-in, 3/8-in, 5/16-in Hex, #1 - #2 phillips, 1/4-in and 3/16-in slotted,
  • Cushion grip handle provides extra comfort and maximum torque
  • Durable chrome-plated shaft is rust and corrosion resistant
  • Meets ANSI/ASME specifications

Specifications

Model # SDR9N1 SDR9N1
UPC # 032886958311 032886958311
Product Height 7.38 18.75 inch cm
Product Width 1.38 3.51 inch cm
Depth 1.38 3.51 inch cm
Product Weight 0.72 0.33 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty

Resources

There are no downloadable resources for this product.
Rated 1 out of 5 by from no instruction on how to access other bits in hand At least the ratcheting and easier to use than my regular straight/Phillips bit screwdriver. Maybe I can find some bits that will work. Never had a problem accessing storage in handle compartment until now.
Date published: 2025-07-27
  • y_2026, m_8, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59724040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;