SD4N1P, 4 IN 1 PRECISION SCREWDRI (TRI) p-65117240 65117240

Southwire #: 65117240 Model #: SD4N1P

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Includes: 1/8" and 3/32" slotted, #0 and #00 phillips
  • Spinning cap for controlled one handed use
  • Patent pending cushion grip handle
  • Corrosion resistant shank
  • Magnetic shank for screw hold

Specifications

Model # SD4N1P SD4N1P
UPC # 032886711510 032886711510
Product Height 6.5 16.51 inch cm
Product Width 0.67 1.70 inch cm
Depth 0.39 0.99 inch cm
Product Weight 0.13 0.06 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
Rated 5 out of 5 by from Very handy pocket tool Have one in every work bag and always in my pocket , own many of your great products. Was wondering how to purchase a couple sets of tips as i have had a few fall out and lost them. Thanks
Date published: 2023-10-23
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_65117240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;