SD3/16CRD, SCREWDRVR CAB 3/16", CRANK p-58285540 58285540

Southwire #: 58285540 Model #: SD3/16CRD

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque.
  • Integral flanges provide a solid, twist-resistant blade anchor.
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting.
  • Handle end is marked for easy identification of tip type and size.
  • Precision-machined, black-phosphate tips reduce slipping.

Specifications

Model # SD3/16CRD SD3/16CRD
UPC # 032886908873 032886908873
Product Height 9.75 24.77 inch cm
Product Width 1.65 4.19 inch cm
Depth 1.65 4.19 inch cm
Product Weight 0.2 0.09 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;