2.5 Ton lever Hoist with 15 ft. chain fall and overload protection

Southwire #: 787522

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fused Brake Design
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards
  • Unique Zink phosphate chain design

Specifications

Stock # 787522 787522
UPC # 661165875225 661165875225
Product Height 174.0 441.96 inch cm
Product Width 5.905515 15.00 inch cm
Product Length/Depth 128.0 325.12 inch cm
Weight UOM POUNDS POUNDS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;