TRAY CLAMP p-65095501 65095501

Southwire #: 65095501 Model #: HBFB

Southwire HBFB Tray Clamps – Fast, Secure, Tool-Free Installation Southwire’s HBFB Tray Clamps are engineered for quick, reliable attachment of crossbars to cable trays with 4" to 6" side rail heights—no tools or fasteners required. Designed to clamp directly to the tray’s side rails, the strongest structural point, these clamps provide a rock-solid hold without relying on weaker cross rungs. The threaded “T” handle allows easy adjustment for a precise fit, ensuring a secure connection every time. HBFB Tray Clamps deliver strength, speed, and simplicity.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Use to attach crossbar to cable tray with 4" to 6" side tray height
  • Secures to the cable tray’s side rails—its strongest structural point—rather than the weaker cross rungs
  • Easy to install without tools or fasteners. Holds tight
  • Adjustment pins are tethered with stainless steel lanyards
  • Threaded "T" handle adjusts clamping depth from 4" to 6"

Specifications

Model # HBFB HBFB
UPC # 032886708008 032886708008
Product Height 6.3 16.00 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.4 0.18 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;