TRAY CLAMP EXTENDED p-65095301 65095301

Southwire #: 65095301 Model #: HBFB-EXT

Southwire’s HBFB-EXT Extended Tray Clamp – Elevate Your Cable Pulling Efficiency. Take your cable pulls to the next level with the HBFB-EXT Extended Tray Clamp. Designed to replace the standard HBFB tray clamp, the HBFB-EXT raises the 48" crossbar and box roller up to 12" higher—giving you the clearance needed to open the box roller wide and let wire drop effortlessly into the tray. Its easy-to-use T-handle allows for quick height adjustments and a secure, stable attachment to the tray. The HBFB-EXT delivers the flexibility and speed you need to get the job done right.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raises the height of the 48" crossbar and box roller up to 12” above cable tray.
  • Use in place of HBFB to attach crossbar to cable tray
  • Secures to the cable tray’s side rails—its strongest structural point—rather than the weaker cross rungs
  • Easy to install without tools or fasteners. Holds tight
  • Turn the “T”-handle to adjust the clamping height
  • For use with 4”-6” deep cable tray. Weight: 7 lbs.

Specifications

Model # HBFB-EXT HBFB-EXT
UPC # 032886707988 032886707988
Product Height 6.0 15.24 inch cm
Product Width 1.75 4.45 inch cm
Product Weight 0.5 0.23 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;