SWQT1250-1500S, QWIKTP 1250LB 1500' SPL p-65128940 65128940

Southwire #: 65128940 Model #: SWQT1250-1500S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ready To Use Spool Quickly Dispenses A Tangle Free Line
  • 1500 Feet
  • 1250 lbs Tensile Strength
  • Measure conduit and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWQT1250-1500S SWQT1250-1500S
UPC # 032886715068 032886715068
Product Height 10.0 25.40 inch cm
Product Width 7.0 17.78 inch cm
Product Weight 10.5 4.76 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;