SWIVEL, PULLING #MS114 1-1/4" 1 EA p-57178101 57178101

Southwire #: 57178101 Model #: MS114

Connects pulling head and pulling rope to eliminate winding and tangling of rope and wire during cable pulls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Swivel diameter 1 1/4”
  • Maximum rope size: 5/8”
  • Designed to pass over sheaves, pulleys and rollers
  • Pin roller design added for larger diameter rope and for added strength by evenly spreading load pressure

Specifications

Model # MS114 MS114
UPC # 032886873812 032886873812
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Depth 4.0 10.16 inch cm
Product Weight 1.0 0.45 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;