SPLIT MESH BASKET GRIP 3.00" - 3.49" p-65024601 65024601

Southwire #: 65024601 Model #: SMBG-349

Split Mesh Basket Grip 3.00" - 3.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 2200 lbs.
  • Diameter Range: 3.00" - 3.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # SMBG-349 SMBG-349
UPC # 032886698606 032886698606
Product Height 11.81103 30.00 inch cm
Product Width 17.322844 44.00 inch cm
Depth 46.456718 118.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;