SPLIT MESH BASKET GRIP 1.25" - 1.49" p-65024001 65024001

Southwire #: 65024001 Model #: SMBG-149

Split Mesh Basket Grip 1.25" - 1.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 680 lbs.
  • Diameter Range: 1.25" - 1.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # SMBG-149 SMBG-149
UPC # 032886698552 032886698552
Product Height 3.93701 10.00 inch cm
Product Width 22.834658 58.00 inch cm
Depth 35.43309 90.00 inch cm
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;