FTSP45-240FMLT FISHTAPE 4.5MM SIM 240' p-63164740 63164740

Southwire #: 63164740 Model #: FTSP45-240FMLT

Spiral extruded polymer design reduces the amount of effort required to push or pull the fish tape through EMT or PVC conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • VERSATILE fish tape works great for filled or empty conduit up to 2 inches
  • TWO LEADER TYPES: includes both a 360° swiveling flexible metal leader (580 lb. strength) and a non-conductive glow in the dark leader (380 lb. strength), one on either end
  • FASTER, EASIER PULLS: low friction design allows the tape to easily glide through the conduit without binding at turns, joints or couplings
  • SPIRAL EXTRUDED POLYMER design does not rust and reduces the amount of effort required to push or pull the fish tape through EMT, IMC, rigid, or PVC conduit
  • RUST RISTSITANT
  • Greater flexibility than fiberglass fish tapes, this fish tape will not break when folded or leave uncomfortable splinter

Specifications

Model # FTSP45-240FMLT FTSP45-240FMLT
UPC # 032886964770 032886964770
Product Height 22.75 57.79 inch cm
Product Width 22.75 57.79 inch cm
Depth 2.0 5.08 inch cm
Product Weight 0.4 0.18 lbs kg
Fishing Leader Type Flexible Metal Leader, Non-Conductive Flexible Metal Leader, Non-Conductive
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;