RR-SW30, Southwire 30K Reel Roller p-65241740 65241740

Southwire #: 65241740 Model #: RR-SW30

With its heavy duty, all welded construction, the RR-SW30 is built to handle 30,000 lbs. With convenient fork tubes and lifting eyes, maneuvering the equipment around the jobsite is easy. You can now safely operate the reel roller by standing outside of the wire's path by remotely operating the unit with the foot control and variable speed adjustment. When the job is finished and it is time to store the unit, the RR-SW30 will not take up as much room as traditional reel rollers with our new stackability feature. All that is needed is a 2" piece of rigid conduit cut to the desired length and installed in the feature. This unit can be stack 4 units high.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Handles up to 30,000 lbs
  • Stackable up to 4 units
  • Speed control adjustment
  • Foot control for remote operation
  • Heavy duty 10-amp motor
  • Convienent fork tubes on both sides
  • Made in the USA
  • Heavy duty all welded construction

Specifications

Model # RR-SW30 RR-SW30
UPC # 032886723025 032886723025
Rated 1 out of 5 by from Poor design from a tech’s perspective I am a technician that must repair these for my rental company. The drive system is poorly designed for any adjustments or repair. 1of the bolts are blocked by the drive chain giving very restricted access. The bolt used for tension should have been all-thread with 2 flange nuts for adjustment and locking in place, also should have been 2 of these not just 1. Motor bracket should have allowed more space for when resetting the chain as well as better placement for access.
Date published: 2022-07-11
Rated 1 out of 5 by from Poor design We have had 3 motors or controllers fail on brand-new models within the first use. The controller looks like a 3D-printed box that takes on water and shorts them out. While the motors were covered under warranty, the time lost was upsetting.
Date published: 2025-01-21
  • y_2026, m_5, d_16, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_65241740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Isn't it true that this reel roller has been redesigned so there's easy access to the motor and repair?

Asked by: SparkieDFW
  • y_2026, m_5, d_16, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_65241740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT