ROPE, DOUBLE BRAID 9/16" #P-966 600' 1 EA p-56823601 56823601

Southwire #: 56823601 Model #: P-966

Cable pulling rope designed for high breaking strength with low stretch. The double braid weave provides enhanced strength and increased pulling capability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High strength low stretch
  • Excellent resistance to UV rays, chemicals and abrasions
  • Factory spliced pulling eye at each end
  • Polyester double braid

Specifications

Model # P-966 P-966
UPC # 032886857720 032886857720
Product Height 22.0 55.88 inch cm
Product Width 20.0 50.80 inch cm
Depth 20.0 50.80 inch cm
Product Weight 66.0 29.94 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the life expectancy and when should these be replaced

Asked by: andy12000
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2021-02-03

How much fraying is acceptable on the outer layer of the double braided rope.

Asked by: Cable puller
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2021-02-03

I’m pulling 125’ of 4  500mcm copper. Which rope do I need?

Asked by: Lance H
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2021-02-03

I'm pulling 4C/600MCM through 3 90 degree PVC. What rope do you recommend/

Asked by: don45
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2021-02-03

if the loop breaks is there a safe way to repair it? as in reweaving ?

Asked by: randall t
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2021-02-02

What size rope do you recommend to pull 1000' of 4/0 cable through underground 4" conduit?

Asked by: Mathew
Please contact our team at 855-798-6651 for further assistance.
Answered by: SW Tools
Date published: 2021-02-02

Pulling 3 - 350MCM THHN and 1 - 2/0 1500' in 3" SCH80 PVC. What rope do you recommend?

Asked by: Moose
I recommend the SPR9612 – 9/16” QWIKrope 1,200’ and SPR966 - 9/16” QWIKrope 600’ joined by SS14 – ¼” QWIKrope Link. The QWIKrope Link is a device to join two ropes that does not damage the puller capstan.
Answered by: Southwire
Date published: 2021-02-02

Which rope would you recommend for pulling elk out of a clear cut canyon, pull starting at 600' ?

Asked by: Ridge topper
I would recommend the SPR146 - ¼” QWIKrope 600’. It has a breaking strength of 7,500 lbs and is light for easy packing.
Answered by: Southwire
Date published: 2021-02-02
  • y_2026, m_8, d_24, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_21
  • loc_en_US, sid_56823601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT