SWDQT1800-3000S, DETECTABLE 1800LB 3000' p-65129640 65129640

Southwire #: 65129640 Model #: SWDQT1800-3000S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Detectable Pull Tape Includes: 24 AWG Solid copper wire
  • Ready To Use Spool Quickly Dispenses A Tangle Free Line
  • 3000 Feet
  • 1800 lbs Tensile Strength
  • Measure conduit and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWDQT1800-3000S SWDQT1800-3000S
UPC # 032886715136 032886715136
Product Height 12.0 30.48 inch cm
Product Width 11.5 29.21 inch cm
Product Weight 39.4 17.87 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;