PULLER, CABLE #M6K MAXIS 6K 1 EA p-57142901 57142901

Southwire #: 57142901 Model #: M6K

A 6,000 pound cable puller that sets up in less than 2 minutes.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One person, 2 minute setup and operate
  • 2 Pulling speeds: 12 fpm on low (at no load) and 44 fpm on high (at no load)
  • Quickly adapts from underground to overhead pulls
  • No need to bolt to the ground on most pulls
  • 6,000 lbs. peak pulling force
  • Versatile, can adapt to virtually any wire pull
  • Can be anchored to most trucks’ standard 2” receiver hitch
  • Able to pull up to 9 ft. of wire out of the conduit
  • Includes 5 conduit adapters 2” through 4”, 5” and 6” sold separately

Specifications

Model # M6K M6K
UPC # 032886864476 032886864476
Product Height 15.0 38.10 inch cm
Product Width 20.0 50.80 inch cm
Depth 50.0 127.00 inch cm
Product Weight 149.0 67.59 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS
Rated 5 out of 5 by from Great Machine. Just bought it. Works very well.I would recommend it .
Date published: 2025-05-21
  • y_2026, m_8, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_57142901, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;