PULLER, CABLE M6K-M MAXIS 6K W/ MOTOR 1 EA p-57648501 57648501

Southwire #: 57648501 Model #: M6K-M

A 6,000 lb. cable puller that only requires one person to set up in less than 2 minutes. The Maxis® 6K cable puller features two pulling speeds: 12 FEP at low and 44 FEP on high. The M6K-M is able to quickly adapt from underground to overhead pulls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fast setup and operation: one person, 2 minute set up and operation. Quickly adapt from underground to overhead pull.
  • Lightweight: weighs 76 lb. and is easy to maneuver on job sites. M6K-M does not need to be bolted to the ground.
  • High capacity: 6,000 lb. pulling force.
  • Versatile: can adapt to virtually any wire pull.
  • 6,000 lbs. peak pulling force.
  • One person, 2 minute setup and operate
  • 2 Pulling speeds: 12 fpm on low (at no load) and 44 fpm on high (at no load)
  • Quickly adapts from underground to overhead pulls
  • No need to bolt to the ground on most pulls

Specifications

Model # M6K-M M6K-M
UPC # 032886884191 032886884191
Product Height 15.0 38.10 inch cm
Product Width 20.0 50.80 inch cm
Depth 50.0 127.00 inch cm
Product Weight 165.0 74.84 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS
Rated 3 out of 5 by from Works well The company I work for bought this to replace are old ones . Works very well in the perfect world but there is one very big problem with this set up. To set it up you have to insert the conduit adapter inside the conduit if you have the panel guts installed it can be very hard to get it in. If not impossible Today you get pushed more then ever before and seems that you never have your switchgear /panels at the same time . I would give it a 5 if it had different type of adapter like are old poller had
Date published: 2017-01-31
Rated 1 out of 5 by from 2 Expensive parts both have broke. We use this cable puller maybe once or twice a month and 90% of the time on Southwire Simpull cable 600 MCM being the largest wire and that is rare. After owning this machine for less than 2 years we have had to replace the motor costing around $500. Shortly after this expense, the gear box starts non stop leaking causing us to have to constantly refill with oil, we send this part in to find out its not under warranty and will cost over $1,000 to replace as it is not repairable. That is a lot of extra expense in under 2 years for a $4000 piece of equipment. I wouldn't recommend this puller to anyone and wont be buying again. We have had 3K pullers that have had a lot more loads put on them and have been a lot more durable. Save your money and get the smaller 3K if you are set on going with Maxis.
Date published: 2017-07-07
Rated 5 out of 5 by from Best Mid Size Cable Puller Have been using the 6k for 4+ years and have had NO problems with it. This Tugger pulls everything we ask it to, is easy to set up, and extremely portable. I don't hardly get the big Tugger out anymore. I will offer this tip: Take the conduit insert portion off of the conduit adaptors and just use the ring to circle the conduit. The internal portion is rarely needed and gets in the way.
Date published: 2018-10-27
Rated 5 out of 5 by from Money saver I purchased this for a large run and have been using it way more than I thought I would. Pretty easy to set up and use.
Date published: 2017-11-29
Rated 5 out of 5 by from Best Puller Pulled 1300’ of 3-2/0 15kv cable through manholes off truck hitch and transformer, longest pull 300’ no problem
Date published: 2021-09-12
Rated 5 out of 5 by from Portable I bought the unit after renting one twice. Found it was more mobile than the 8k lb greenlee
Date published: 2019-10-30
  • y_2026, m_7, d_21, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_57648501, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

LOOKING FOR A PART...DOES NOT SHOW UP ON EXPLODED DIAGRAM. IT IS A SHEAR PIN THAT IS SEATED IN DRIVE SHAFT FROM SUPER HAWG TO PULLER HOUSING. MAYBE, WE HAVE AN OLDER VERSION...NEW ONES SEEM TO HAVE HEX SHAPED SHAFT.

Asked by: JEFFL
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist!
Answered by: SW Tools
Date published: 2020-11-20

Hello, I am looking for a new gear box for my maxis 6k tugger or replacement seals as it is leaking oil. Could you help me find these parts and somewhere I can purchase them? Thanks

Asked by: MattJ
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-09-23

Where can I find a cross reference where given the part number for the M6K I can get the stock number? My supplier needs the stock numbers to quote replacement parts.

Asked by: BradS
The stock number for the M6K is 57648501.
Answered by: SW Tools
Date published: 2020-08-20

Maxis 6K Is there a conduit adapter for 1-1/4? If  So what is the part number and where can I buy?

Asked by: Shaun
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-06-08

Looking for gearbox or gearbox bearing. For. Maxis 6k

Asked by: Artus
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-03-23

I need a replacemet bolt for the comduit sleeve.

Asked by: Joshua
Please reach out to our team at 855-798-6657 and they can direct you to exactly what you need.
Answered by: Southwire
Date published: 2019-11-05

I’m looking for a part for the 6k. From what I can tell it’s part number is P6-201. Where can I find this part to buy?

Asked by: ChrisATS
Please reach out to out team at 855-798-6657 and they can provide you with exactly what you need.
Answered by: Southwire
Date published: 2019-11-05

Do you have a educational video on how to set up the machine properly?

Asked by: CountyE
Please contact our Tools Team at 855-798-6657 or toolcsn@southwire.com for further assistance!
Answered by: SW Tools
Date published: 2019-08-31
  • y_2026, m_7, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_25
  • loc_en_US, sid_57648501, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT