PL2200, QWIKline 500LB 2200' PAIL p-65130440 65130440

Southwire #: 65130440 Model #: PL2200

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tangle-resistant poly line for light duty cable or rope pulling applications
  • Ready to use storage container quickly dispenses a tangle free line
  • Line is resistant to rot and mildew maximizing the life of the product
  • Used to pull electrical and communication wire

Specifications

Model # PL2200 PL2200
UPC # 032886715204 032886715204
Product Height 13.0 33.02 inch cm
Product Width 11.5 29.21 inch cm
Product Weight 11.2 5.08 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;