OPEN-TOP BOX ROLLER

Southwire #: 65184040 Model #: HB9A

Speed Meets Strength with Southwire’s Open-Top Box Roller. Get cables in and out faster than ever with Southwire’s lightweight open-top box roller—designed to save time where it counts. Its open-top design makes rope insertion and cable removal effortless, especially when guiding cable along straight runs or over outside vertical risers. The one-piece, high-strength, die-cast aluminum frame delivers unmatched durability without the weight. Flexible mounting options let you install this roller above or inside the tray using the HB3AX48 crossbar or on the side of the tray using the STC Side Tray Clamp. When speed, strength, and versatility matter, this roller delivers.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • A lightweight open-top box roller that saves time by allowing faster rope insertion and cable removal
  • Great for guiding cable smoothly along straight runs or across outside vertical risers.
  • Premium Construction. High-strength, lightweight, one-piece die cast aluminum frame. Only from Southwire!
  • Flexible mounting above or inside the cable tray using standard HB3AX48 crossbar.
  • Also compatible with the STC, Side Tray Clamp for fast, easy installation on the side of the cable tray.
  • Cable space between rollers is 4.8”. Weight: 7.8 lbs.

Specifications

Model # HB9A HB9A
UPC # 032886792410 032886792410
Product Height 6.5 16.51 inch cm
Product Width 10.5 26.67 inch cm
Product Weight 13.0 5.90 lbs kg

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;