DUCT ROLLER, MINI, 2.5" 3X3A SHV HDR2.5-3x3A p-65104501 65104501

Southwire #: 65104501 Model #: HDR2.5-3x3A

Southwire now offers duct rollers in standard and mini sizes for safe and easy cable entry into conduit and duct banks. These rollers are made in the USA with industrial grade quality and intended for reliability and long life.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Conductor stability under load

Specifications

Model # HDR2.5-3x3A HDR2.5-3x3A
UPC # 032886709494 032886709494
Product Height 6.0 15.24 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 1.9 0.86 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;