MAXIS 6K TRIPOD ACCESSORY

Southwire #: 56829401 Model #: P6T02

The Maxis® M6K Tripod attaches to Maxis cable puller to make underground wire pulls safer and easier. Quick and easy set up for more efficiency on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Front roller: easy underground pulling.
  • Height adjustment at midpoint for a variety of applications.
  • Two tripods: two tripods easily attaches to an M6K or M3K cable puller.

Specifications

Stock # 56829401 56829401
Model # P6T02 P6T02
UPC # 032886857492 032886857492
Product Height 7.0 17.78 inch cm
Product Width 23.0 58.42 inch cm
Depth 43.0 109.22 inch cm
Product Weight 45.0 20.41 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;