JUNIOR BASKET GRIP 0.19" - 0.24" p-65017301 65017301

Southwire #: 65017301 Model #: JBG-024

Junior Basket Grip 0.19" - 0.24"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Diameter Range: 0.19" - 0.24"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance
  • Saves time making pulling heads

Specifications

Model # JBG-024 JBG-024
UPC # 032886697951 032886697951
Product Height 3.93701 10.00 inch cm
Product Width 17.322844 44.00 inch cm
Depth 22.834658 58.00 inch cm
Product Weight 0.833244 0.38 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;