HB3AX48 CROSSBAR W/ TRAY CLAMPS

Southwire #: 65095401 Model #: HB3Ax48

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Working load: 600 lbs
  • 48" Crossbar w/ HBFB Tray Clamps for use with cable tray rollers
  • Highly Durable
  • 5 Year Warranty

Specifications

Stock # 65095401 65095401
Model # HB3Ax48 HB3Ax48
UPC # 032886707995 032886707995
Product Height 18.25 46.36 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 2.84 1.29 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;