GRIPS, #GP110 DOUBLE LOCK SYSTEM 1 EA

Southwire #: 56822701 Model #: GP110

Maxis® Grips™ , double lock system Complete Set-1/0 to 750MCM

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keeps pulling head tight for easier movement through conduit
  • Dual lock pulling system using both a cam lock head and a double braided wire to quickly secure cable to rope without the fear of losing a conductor
  • Holds securely to NO-LUBE® wire
  • Disconnect wire from pulling heads in 2 minutes without cutting the wire
  • No cutting, stripping or weaving of wire to make pulling head
  • Staggered lengths for easier movement
  • Keeps pulling head tight for easier movement through conduit

Specifications

Model # GP110 GP110
UPC # 032886857621 032886857621
Product Height 7.0 17.78 inch cm
Product Width 10.0 25.40 inch cm
Depth 40.0 101.60 inch cm
Product Weight 27.0 12.25 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS
Rated 5 out of 5 by from Best Tool we Bought Tool grips so well we only use one grip on one of the 3 phase conductors and one on the ground. Tape up others together and pull cables in. we only use all 3 or 4 on a tough long pull. No slippery wire has helped that. It takes just 5 minutes to hook up and your ready to pull cable.
Date published: 2017-11-20
  • y_2025, m_12, d_3, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_56822701, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Will these work with 15kv MV cables

Asked by: Big Mack
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-12-10

Can I purchase the O-rings separately.

Asked by: BLKICE
The part number for the O-rings is LR110. Give us a call at 1-855-798-6657 to find a distributor in your area.
Answered by: SW Tools
Date published: 2020-08-27

What is the length of the GP110 for 600 mcm

Asked by: global710
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-30

Is there detailed list available of what is included in the GP110 kit?

Asked by: Tash
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-06-01

I need part numbers for replacement grips & Clevis's/parts.

Asked by: Larry B
We have replacements for individual grips as well as the Clevises.You can call a member of our team on their direct line and they will provide you with further assistance. Their number is 770.832.5516
Answered by: Southwire
Date published: 2019-11-14

Can they be used in a wash down food processing plant using 10/4 SOOW Portable Cord 600V UL/CSA feed drop ?

Asked by: Fonz
The Maxis Grips are not designed to work with flex strand.
Answered by: Southwire
Date published: 2019-04-24

Do you have pulling heads for 3 conductor teck?

Asked by: Christine0203
Not at this time.
Answered by: Southwire
Date published: 2019-01-21

Can the socks you wrap around the cable grips be covered in soap/pulling gel all the time or will it deteriorate the material?

Asked by: statz
It will not affect the material however, the material has a very low coefficient of friction with adding lubricants.
Answered by: Southwire
Date published: 2019-08-02
  • y_2025, m_12, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_27
  • loc_en_US, sid_56822701, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT