FTSP55-125FML, FISHTAPE 5.5MM SIM 125' p-67015240 67015240

Southwire #: 67015240 Model #: FTSP55-125FML

These newly upgraded fish tapes are designed with a swiveling flexible leader to provide efficient gliding through conduit bends and around existing wire. They deliver improved push and feature laser-etched foot markings for easy visibility. Their bonded 5.5 mm diameter tape works effectively with conduit up to 3 inches. Additionally, these fish tapes are impact resistant with a drop rating of 15 feet, and provide versatile handle positioning for comfortable use on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Swiveling Flexible Leader- Easily glides through conduit bends and around existing wire
  • Improve Push - Bonded 5.5mm diameter tape works well in conduit up to 3 Inches
  • Advanced Tape Guide & Housing - Improved internal workings to greatly increase efficiency of payout & reel-in
  • Durability Certified - Drop Rating of 15 Feet
  • Laser Etched Foot Markings
  • Impact Resistant Case
  • Versatile Handle Positioning

Specifications

Model # FTSP55-125FML FTSP55-125FML
UPC # 032886751202 032886751202

Resources

There are no downloadable resources for this product.
Rated 4 out of 5 by from Flexible and Light Works Great! It’s much easier on your hands than a metal fish tape and lighter. Longer runs it still had no problems which was surprising because the head does get bent some of the time. The fish tape is slick which makes it glide through everything in front of it. The fish tape does cut easily and gets shavings everywhere when pulling through sharp areas. I recommend this to any commercial electricians who pulls through conduit!
Date published: 2024-07-08
Rated 5 out of 5 by from Another great Southwire Product. Great product. Works well. The tapered tip seems to work better than others. Biggest advantage to this one is the foot markings. That saves time and money. It comes with the free Grip It tool. That comes in real handy. This unit wont rust and it pulls easier through conduit. I really love the black and gold color too. Overall great product. Simple to use. Works very well. No real complaints. 5/5
Date published: 2024-06-24
Rated 4 out of 5 by from Overall a good fish tape. Fish tape has a large handle with a good grip. The tape is stiff enough to push longer conduit runs and flexible enough to go though bends. The steel leader is flexible and has a swivel that rotates well when wire is attached. I did have it hang on condit fittings but covering the leader with tape solved the isssue. The tape rolls back in easier but hangs sometimes while unrolling.
Date published: 2024-06-10
Rated 5 out of 5 by from It's a better fish tape Southwire has developed a better fish tape. It is stiff enough to push through a full 125 feet of conduit. The built in swivel leader combined with the slick coating make fishing a breeze. The feet markers save me money by allowing accurate measurements which minimizes wire waste. Copper is too expensive to throw in the trash. As a bonus, you get a small conductor wire puller.
Date published: 2024-06-11
Rated 5 out of 5 by from This Fish Tape worked Great! I used the SIMpull Flexible Leader Fish Tape on a new project we are doing. It worked great! It was very easy feeding the fish tape in both EMT conduit and PVC conduit. Rolling it up it was very smooth. I am definitely going to be purchasing some additional fish Tapes for other guys. I recommend the SIMpull Flexible Fish Tape for your next project.
Date published: 2024-06-19
Rated 5 out of 5 by from great fish tape The fish tape is nice and smooth and thicker then other non-conductive fish tape. The case is a high quality polymer. It comes with an pulling attachment. The fish tape is very light, so when you are winding up your tape it does not hurt your arm.
Date published: 2024-07-09
Rated 5 out of 5 by from SIMpull Flexible Leader Fish Tape The SIMpull Flexible Leader Fish Tape is spectacular in weight and and strength. There have been no issues to date with its use or functionality. I would recommend this Southwire product to all commercial and industrial Electrical Contractors
Date published: 2024-06-24
Rated 5 out of 5 by from The fish tape of fish tape! Bright color makes it easy to see. I really like the foot marks on the tape. It makes it so much easier to tell length of the run. The body it pretty tough seeming. The recoiler handle works very well at making the pull back a breeze.
Date published: 2024-07-09
  • y_2026, m_9, d_20, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_14
  • loc_en_US, sid_67015240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;