FTSP45-125NCT, FISHTAPE 4.5MM SIM 125' p-63163740 63163740

Southwire #: 63163740 Model #: FTSP45-125NCT

Spiral extruded polymer design reduces the amount of effort required to push or pull the fish tape through EMT or PVC conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works great in either filled or empty conduit upwards of 2 inch
  • Non-Conductive Tip - Allows for safe installation over existing wires
  • Faster, easier pulls: low friction design allows the tape to easily glide through the conduit without binding at turns, joints or couplings
  • Spiral Extruded Polymer design does not rust and reduces the amount of effort required to push or pull the fish tape through EMT, IMC, rigid, or PVC conduit
  • Greater flexibility than traditional fiberglass and material will not splinter

Specifications

Model # FTSP45-125NCT FTSP45-125NCT
UPC # 032886964657 032886964657
Product Height 17.0 43.18 inch cm
Product Width 13.0 33.02 inch cm
Depth 1.75 4.45 inch cm
Product Weight 0.804 0.36 lbs kg
Fishing Leader Type Non-Conductive Non-Conductive
Rated 5 out of 5 by from Great Fish Tape I had been wanting to try one of these for a while and went ahead and bought one. I was not disappointed! It will push through just about anything. The only problem I had with this was it wouldn't go through a concrete pole but neither did my metal one. If your looking for a new fish tape I recommend this one, it is expensive upfront but worth it. @alligoodelectric
Date published: 2017-08-15
  • y_2026, m_7, d_30, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_63163740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

I purchased the 125' simpull nonconductive fish tape 1 month ago and on the 2nd pull the eye pulled off! I have continued to use it but I am not pleased as I have to tape the wire on and hope the tape holds tight? Is there anything that south wire can do

Asked by: Anonymous
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-11-11

Where is this product made?

Asked by: SamS
This product is made from globally sourced parts.
Answered by: SW Tools
Date published: 2020-11-02

What is the max pulling weight/strength?

Asked by: Anonymous
Southwire™ 4.5mm SIMpull™ fish tape with the non-conductive tip has a tensile strength of 380 lb.
Answered by: Southwire
Date published: 2018-12-04

Lifetime Warranty?

Asked by: JohnCityAustin
Yes, Hassle Free Lifetime Warranty.
Answered by: Southwire
Date published: 2018-12-03

What's your warranty on your fish tape mine got frayed after one use 100 foot fish tape

Asked by: William c
Hassle Free Lifetime Warranty.
Answered by: Southwire
Date published: 2018-12-03

Do you sell replacement tip's / leaders fir the SIMpull FTSP45-125NCT 125 foot tape. Mine got stuck, had to cut it. Really like the product!

Asked by: Thomas g
Please call our Tools Team at 855-798-6657 for further assistance getting replacement tips!
Answered by: swtools
Date published: 2019-04-15

The problem routing outside conduits in open spaces with spring steel tapes and nylon is they have a memory and start heading in the wrong direction.  Looking for compromise good tensile but low memory.

Asked by: Tquig
I would recommend any of our 4.5mm SIMpull fish tapes. We have 75, 125 & 240’ unit in either flexible metal leader or non-conductive tip. Thank you.
Answered by: SouthwireTools
Date published: 2017-09-05

DO YOU HAVE THE LEADER REPL. KIT YET?

Asked by: JRYAN
Yes, please see this link for the leader replacement kit: http://www.southwiretools.com/tools/tools/FTSP4_5FML-LRKIT. Thank you!
Answered by: SouthwireTools
Date published: 2017-11-28
  • y_2026, m_7, d_30, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_63163740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT