FTSP45-125FM, FISHTAPE 4.5MM SIM 125' p-59896940 59896940

Southwire #: 59896940 Model #: FTSP45-125FML

Spiral extruded polymer design reduces the amount of effort required to push or pull the fish tape through EMT or PVC conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works great in either filled or empty conduit upwards of 2 inch
  • Swiveling Flexible Leader- Easily glides through conduit bends and around existing wire
  • Faster, easier pulls: low friction design allows the tape to easily glide through the conduit without binding at turns, joints or couplings
  • Spiral Extruded Polymer design does not rust and reduces the amount of effort required to push or pull the fish tape through EMT, IMC, rigid, or PVC conduit
  • Greater flexibility than traditional fiberglass and material will not splinter

Specifications

Model # FTSP45-125FML FTSP45-125FML
UPC # 032886961823 032886961823
Product Height 17.0 43.18 inch cm
Product Width 13.0 33.02 inch cm
Depth 1.75 4.45 inch cm
Product Weight 1.525 0.69 lbs kg
Fishing Leader Type Flexible Metal Leader Flexible Metal Leader
Rated 2 out of 5 by from Quite disappointed Had this for a little while and really should have bought the one without the metal leader. The leader gets stuck on everything, if you're feeding it into any pipe of any size it seems to make it about 75 feet the binds on any bend, even a straight pipe with a 90 at about 75-100 feet becomes. Impossible, I've had the leader fold over on itself and get stuck. Now about 15 feet has broken off due to it getting stuck and having to pull it out. Maybe I'll buy the repair kit and put a plastic end on it.
Date published: 2021-02-03
  • y_2026, m_11, d_5, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59896940, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

What is the warranty on this $100 fish tape it says to check the website for info Thanks

Asked by: Tommie
Please call our team at call 855-798-6657 for assistance
Answered by: swtools
Date published: 2020-08-22

How much is the 125ft fish tape?

Asked by: Jerry70
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2023-02-01

What is the attachment for this tool that attatches to a drill to cool it back up with a drill.

Asked by: Dom411
At the time we do not have a tool like this.
Answered by: SouthwireTools
Date published: 2017-08-11
  • y_2026, m_11, d_5, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_59896940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT