LARGE TRAY SHEAVE 22''HTS CODE 8483.50.9040 p-67587740 67587740

Southwire #: 67587740 Model #: CTR-22

Southwire now offers the CTR-12 and CTR-22 to expand our cable tray roller line and provide more versatility on the jobsite. The large and small tray sheave are designed to make cable tray pulls easier by helping to guide and roll cable through cable tray. Made with industrial grade quality, the clamping bar and all mounting hardware and included so that they can be put to work right away.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed to help make cable tray pulls easier by helping to guide and roll cable through cable tray.
  • 5" aluminim sheave with self-lubricating bearings.
  • Tray frame housing will easily attach to cable tray up to 2" thick.
  • Clamping bar and all mounting hardware included.
  • 19.5" maximum tray rung spacing (including tray rungs)

Specifications

Model # CTR-22 CTR-22
UPC # 032886720741 032886720741
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;