90 DEGREE BRACKET p-65095601 65095601

Southwire #: 65095601 Model #: HB-90

Southwire 90-Degree Bracket – Optimized Roller Positioning for Horizontal Turns. The Southwire HB-90 90-Degree Bracket takes the versatility of the HB1A-9 Box Roller to the next level. By allowing the HB1A-9 to be rotated so its larger heavy-duty rollers face sideways, it’s the ideal solution for managing side loads on horizontal turns. Turning the HB1A-9 90-degrees also enables the HB1A-9’s saddle bracket to straddle the 48" crossbar, providing two independent anchoring points, enhancing stability under heavy side-loading conditions. For the fastest, easiest cable unloading, combine the HB1A-9 with the HBFB-EXT tray clamp and 90-degree bracket.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The 90-degree bracket allows the HB1A-9 box roller to be rotated so the larger, heavy-duty rollers are on the sides—ideal for horizontal turns where side loads are more common.
  • Rotating the HB1A-9 also enables its saddle bracket to straddle the 48" crossbar, creating two independent anchoring points that enhance overall stability.
  • The 90-degree bracket can face upward when the 48" crossbar is mounted beneath the cable tray, or downward when mounted above using two HBFB-EXT Tray Clamps.
  • For the quickest cable unloading after a wire pull, mount the HB1A-9 to the HB-90 suspended from a crossbar supported by HBFB-EXT Brackets.

Specifications

Model # HB-90 HB-90
UPC # 032886708015 032886708015
Product Height 9.75 24.77 inch cm
Product Width 1.75 4.45 inch cm
Product Weight 2.0 0.91 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;