FS8, FISH STICK, GLOW IN DARK, 8' p-58279540 58279540

Southwire #: 58279540 Model #: FS8

Make fishing through walls or over ceilings easier with our Glow in the Dark Fish Sticks.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Use Southwire’s glow-in-the-dark fiberglass fish stick rods to pull wire and Cable behind walls, across ceilings, under Carpets and raised floors
  • GLOW IN -THE -DARK fish sticks are more visible then other non glow-in-the-dark fish rods
  • EASY ASSEMBLY: Individual sections easily screw together to form a single rod to -provide extended reach
  • STRONG 3/16" flexible rods resist splintering and cracking
  • Includes two different leaders: a bullet tip with eyelet and a hook

Specifications

Model # FS8 FS8
UPC # 032886910890 032886910890
Product Height 27.875 70.80 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.1 2.79 inch cm
Product Weight 0.5 0.23 lbs kg
Rated 1 out of 5 by from Worst cable pull device I've seen in 30 years Bought this 4 section, 8 foot glow in the dark fish stick to pull one coax cable at my home. I've pulled ethernet and twisted pair cable for over 30 years. Assembled the four sections, went in my attic and dropped the stick to where the coax was in my living room. The bottom section disconnected and fell into my wall within 30 seconds. Figuring 6 feet was still enough to do the job I pushed the remaining 3 sections down the hole and another section disconnected and fell down the wall. I will go buy something better tomorrow.
Date published: 2019-11-25
Rated 5 out of 5 by from Great product for a great price. I've Owned this product around 2 years it paid for itself within 10 minutes. Very versatile and valuable tool I use a lot. Well worth money.
Date published: 2016-08-26
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_58279540, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

What size are the connections threads? (6-32, 8-32, 10-32 or ? )

Asked by: Guss
We are happy to help! Please contact our tools department at 855-798-6657 to best assist you regarding your question.
Answered by: Southwire1
Date published: 2021-07-13

how much is it??

Asked by: lovediss
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-07-05

How do you recharge these rods?

Asked by: dlibby11
These are not rechargeable.
Answered by: Southwire
Date published: 2018-11-19

What is the warranty on this product, be cause I purchased and used same day. It made the run quickly, but because of the metal joining screw, one of the sticks snapped.

Asked by: Sean88
There is a lifetime no hassle warranty. Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-11-19

Can I buy the bullet nose that goes on the end of the fish stick? Is it available in the stores that sell the kits? If so how much?

Asked by: Edward
Hi Edward, Please see the "Where to Buy" section on our website to find pricing and a distributor in your area: http://www.southwiretools.com/tools/basic/wheretobuy. Thank you.
Answered by: SouthwireTools
Date published: 2019-09-07

Can I buy just the screw in hook ends. Up to a bag of 10ea.

Asked by: Skullum
Please call our customer service team at 1-855-798-6657 for pricing and availability.
Answered by: SouthwireTools
Date published: 2017-03-07
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_58279540, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT