FS15, GLOW IN DARK FISH STICK 15' p-58279340 58279340

Southwire #: 58279340 Model #: FS15

Make fishing through walls or over ceilings easier with our Glow in the Dark Fish Sticks.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Use Southwire’s glow-in-the-dark fiberglass fish stick rods to pull wire and Cable behind walls, across ceilings, under Carpets and raised floors
  • GLOW IN -THE -DARK fish sticks are more visible then other non glow-in-the-dark fish rods
  • EASY ASSEMBLY: Individual sections easily screw together to form a single rod to -provide extended reach
  • STRONG 3/16" flexible rods resist splintering and cracking
  • Includes two different leaders: a bullet tip with eyelet and a hook

Specifications

Model # FS15 FS15
UPC # 032886910883 032886910883
Product Height 63.5 161.29 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.1 2.79 inch cm
Product Weight 0.83 0.38 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Do you sale the connectors for between rods separately?

Asked by: Jblum
Not at this time.
Answered by: Southwire
Date published: 2019-01-14

Mark: is there an attachment available to go from the female end to a male end so you can add the double FM stick to a second set and use all the sticks this will make 30' length?

Asked by: MLMM
No. The FS15 comes with 2 rods that have one male and one female end and one rod that has two female ends. With two packs of FS15 one could attach rod pieces to reach a length of 25 feet total, and there would be one piece remaining, one of the rods with two female ends.
Answered by: Southwire
Date published: 2019-08-28

can I buy a replacement,carrying tube for my glow in the dark 15' fish sticks?

Asked by: dp72
Please call our Tools Team at 855-798-6657 for further assistance getting a replacement!
Answered by: swtools
Date published: 2018-11-29

Are these under warranty?I onlused them twice and already cracking

Asked by: Anthony the electrician
Please contact our customer service team at 1-855-798-6657 and our team will assist you with this.
Answered by: swtools
Date published: 2017-12-08

I NEED TO BUY 1- 5' GLO-IN THE DARK STICK TO GO 18' IN LENGTH.WHERE CAN I GET THIS.

Asked by: STEVEFAU
Please see our "Where to Buy" page to find a distributor in your area: http://www.southwiretools.com/tools/basic/wheretobuy. Thank you.
Answered by: SouthwireTools
Date published: 2017-09-05

Do you sell the at hook or eye loop separate 

Asked by: Kdawg
At this time, we do not. We apologize for any inconvenience. Thank you.
Answered by: SouthwireTools
Date published: 2017-06-12

Do you make a bullnose end that lights up? Eagle products sells such a thing but not for you 3/16" rods. The glow in the dark is great, but a bright led end would be very helpful.

Asked by: Chuck19401
We do not. I apologize for any inconvenience.
Answered by: SouthwireTools
Date published: 2017-06-10

I need a replacement head and hook. Can I buy these separately?

Asked by: Byron
These are not sold separately. Please contact our customer service team at 1-855-798-6657 and our team will assist you with this.
Answered by: SouthwireTools
Date published: 2021-01-28
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_58279340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT