FS12, FISH STICK, GLOW IN DARK, 12' p-58279440 58279440

Southwire #: 58279440 Model #: FS12

Make fishing through walls or over ceilings easier with our Glow in the Dark Fish Sticks.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Use Southwire’s glow-in-the-dark fiberglass fish stick rods to pull wire and Cable behind walls, across ceilings, under Carpets and raised floors
  • GLOW IN -THE -DARK fish sticks are more visible then other non glow-in-the-dark fish rods
  • EASY ASSEMBLY: Individual sections easily screw together to form a single rod to -provide extended reach
  • STRONG 3/16" flexible rods resist splintering and cracking
  • Includes two different leaders: a bullet tip with eyelet and a hook

Specifications

Model # FS12 FS12
UPC # 032886910876 032886910876
Product Height 52.0 132.08 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.1 2.79 inch cm
Product Weight 0.83 0.38 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

i purchased a set of 3 rods (12 foot) and got home to find all three rods have female ends. I got the hook and bullet line connector but no way to connect the rods. Lowes has 3 more sets all the same . Nobody answers your # when i call.

Asked by: Missingparts
We are so sorry for that inconvenience! Please contact our team at 855-798-6657 for further assistance and we will be happy to assist with replacement.
Answered by: SW Tools
Date published: 2020-06-08

I lost the bullet nose with eyelet, I would like to know if you can sell it along

Asked by: Hernan
The FS12 comes with a lifetime warranty. Please contact our team at 855-798-6657 and we will be happy to assist with replacement.
Answered by: SW Tools
Date published: 2020-06-22

I lost the tip of the fish  stick, do you sell this tip along?

Asked by: Hernan
The FS12 comes with a lifetime warranty. Please contact our team at 855-798-6657 and we will be happy to assist with replacement.
Answered by: SW Tools
Date published: 2020-08-10

Can I buy the hook and sharp end attachments separately? I lost mine.

Asked by: Dave 41
Please call our team at 855-798-6657 for assistance.
Answered by: SW Tools
Date published: 2019-07-31

Do you have other attachments that screw into the glow fish rods besides the hook and small open end it comes packaged with?

Asked by: Mikey T
We do not at this time.
Answered by: Southwire
Date published: 2019-02-18

Where can I get a replacement Bullet Nose and what is the tread size of this fitting?

Asked by: JimF
Please call our team at 855-798-6657 for assistance.
Answered by: Southwire
Date published: 2018-12-03

Same question as JimF from 8 months ago; where can we get replacement attachments? After looking around it seems like all the other popular brands offer replacements but I can't find any from Southwire.

Asked by: JohnMC
Please call our Tools Team at 855-798-6657 for further assistance getting a replacement!
Answered by: swtools
Date published: 2018-03-09
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_58279440, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT