FTS1/8-25, FISHTAPE 1/8" STEEL 25' p-58280240 58280240

Southwire #: 58280240 Model #: FTS1/8-25

Southwire’s steel fish tape reaches easily above ceilings, under carpets, and through walls to install wire.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire’s 1/8"-wide tempered spring steel Fish tapes provide excellent fishing performance and are the perfect addition to your other electrical tools
  • EASIER PULLING: High quality steel for longer life and easier pulling
  • LONG LASTING DURABILITY: High impact case and carrying handle ensures it will be durable enough for the worksite
  • EFFICIENT DESIGN: The fish tape conveniently unwinds and rewinds easily for fast and efficient storage
  • EASY UNWINDS AND REWINDS: To pay out the fish tape, pull on the actual fish tape itself (gloves are recommended). To reel it back in, rotate the case in reverse while holding the handle

Specifications

Model # FTS1/8-25 FTS1/8-25
UPC # 032886908583 032886908583
Product Height 8.5 21.59 inch cm
Product Width 7.0 17.78 inch cm
Depth 0.985 2.50 inch cm
Product Weight 0.81 0.37 lbs kg
Rated 1 out of 5 by from Assembly defect Assembled incorrectly had to disassemble and reassemble to make operational.
Date published: 2022-05-23
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_58280240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

I just bought 25’ tape. How do I get it to unroll? I pull it a couple of inches and it stops. No directions on packaging. 

Asked by: Dogofcorvo
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-10

Good morning, Ok,so my tape is jammed. Must have tried to use reel to payout. Can it be fixed?

Asked by: gary2018
We are sorry to hear that, please call our Tools Team at 855-798-6657 for further assistance. They are happy to help!
Answered by: Southwire
Date published: 2018-11-19
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58280240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT