WPG1/2, PULLING GRIP 1/2" p-58281040 58281040

Southwire #: 58281040 Model #: WPG1/2

Confidently pull wire and cable with these wire mesh pulling grips. Wire mesh basket securely holds cable, while swivel head minimizes cable twisting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For pulling wire up to 1/2" in diameter.
  • Swivel design minimizes cable twisting.
  • Mesh design holds wire or cable securely during pull.

Specifications

Model # WPG1/2 WPG1/2
UPC # 032886911231 032886911231
Product Height 8.5 21.59 inch cm
Product Width 0.5 1.27 inch cm
Depth 0.5 1.27 inch cm
Product Weight 0.05 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CAN THIS TOOL PULL RG59 CABLE?

Asked by: NONE12
No, Maxis Grips are not designed to work with coaxial cable.
Answered by: swtools
Date published: 2017-12-26

Hello, The spec shows "up to" 0.5 inch diameter. What is the lowest diameter it can handle well? (can standard Cat-6 Ethernet cables work well with this?)

Asked by: aloha
1/2” would be the lowest diameter as there needs to be adequate friction against the grip to maintain retention of the wire. It is possible CAT cable would work, though it is not specifically intended for low voltage cable. Thank you.
Answered by: SouthwireTools
Date published: 2017-11-09

Can a replacement clip be ordered for the WPG 1/2 it came off and got lost in the wall

Asked by: Johnparken
John, please contact our customer service team at 1-855-798-6657 and they will assist you with this.
Answered by: SouthwireTools
Date published: 2016-12-09
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58281040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT