XTS-01;SOUTHWIRE CABLE STIRPPER FOR 1/0- 1 EA p-64984901 64984901

Southwire #: 64984901 Model #: XTS-01

The XT Cable Stripper is made for end and Mid-Span terminations of 600 volt 1/0 to 1000kcmil or outside diameter sizes from (.33”-1.284”). Works on THHN, XHHW, RHH, RHW, and USE jackets.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • DURABLE cable stripper for end and mid-span terminations on most 600V insulation types
  • ADJUSTABLE CUTTING DEPTH to precisely match insulation thickness for fast stripping while eliminating Cable Scoring
  • COMPACT SOLID UNIBODY ALUMINUM DESIGN easily fits into tool bag or pouch
  • SAFE STRIPPING: Replaceable, Precision Razor Sharp blade that is safely enclosed within the tool, eliminates stripping cables with a knife
  • For End and Mid-Span Terminations on most 600V insulation types
  • Cutting depth is adjustable to precisely match in sulation thickness for fast stripping while eliminating Cable Scoring
  • Adjustable 4” depth gauge provides consistent repeatable cut
  • Replaceable, Precision Razor Sharp blade that is safely enclosed within the tool, eliminates stripping cables with a knife

Specifications

Model # XTS-01 XTS-01
UPC # 032886949111 032886949111
Product Height 8.5 21.59 inch cm
Product Width 2.5 6.35 inch cm
Depth 2.25 5.72 inch cm
Product Weight 2.0 0.91 lbs kg
Product Type XT Cable Strippers XT Cable Strippers
Wire Type 600 Volt insulation 1/0 - 1000 kcmil 600 Volt insulation 1/0 - 1000 kcmil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

i am looking for a tool to strip the following type of multiconductor cable. 3C 8awg cable w/ 2 10awg GND 82313 General Cable will the XT cable stripper work for this?

Asked by: dspeers
No. The XT Cable Stripper is designed for use with THHN, XHHW, RHH, RHW, and USE cables.
Answered by: Southwire
Date published: 2019-10-02

WHAT IS THE PART NUMBER ON THE REPLACEMENT BLADE FOR THE XTS-01 CABLE STRIPPER?

Asked by: NY STEVE
The part # for a replacement blade kit for the XTS-01 is: XTS-01RB
Answered by: swtools
Date published: 2020-09-21

Where can I purchase this?

Asked by: Dougcarillo
Please see our Where to Buy section to find a distributor in your area > http://www.southwiretools.com/tools/basic/wheretobuy.
Answered by: SouthwireTools
Date published: 2017-08-10

Will the XTS-01 strip 1000V Rubber Insulated Cable?

Asked by: Cadriver
The XTS-01 is only designed for use on THHN, XHHW, USE, RHW, and RHH jacket Types. Check out www.southwiretools.com for more product information.
Answered by: SouthwireTools
Date published: 2016-09-23

I own this stripper and I love it! I am actually looking for the replacement blades for it. Is there a part number or any way I can purchase the blades from Southwire directly?

Asked by: ElectricianDude
Please call our customer service team at 1-855-798-6657 and they will help you with this.
Answered by: SouthwireTools
Date published: 2018-04-28

I am interested in purchasing the XT cable stripper combo kit. Could you tell me where I can purchase in Peoria, ILL.

Asked by: Tom D
Tom, we do have a distributor in your area. Please call our customer service team at 1-855-798-6657 to get a list of distributors near you.
Answered by: SouthwireTools
Date published: 2016-09-07

Where can I buy this can't find it any where

Asked by: Jared
Please call our customer service team at 1-855-798-6657 and they will find a distributor in your area.
Answered by: SouthwireTools
Date published: 2016-08-24

Why can we buy your products?

Asked by: Bill
You can buy our products through distributors and retailers. To find one near you, please call our customer service team at 1-855-798-6657.
Answered by: SouthwireTools
Date published: 2016-08-11
  • y_2026, m_4, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_64984901, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT