VT-270, VEE-TWIN STRIPPER

Southwire #: 59817701 Model #: VT-270

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works great on difficult to strip cables from 5/16" to 2-1/8" O.D
  • The Vee-Twin features a blade that can be rotated 90° between ring-cutting and straight cutting - without removing the tool from the cable
  • Unique vee guide that permits the cable to smoothly rotate in any direction, even create "windows' in the cable jacket
  • Depth of cut setting accurate to .001" thanks to a precision micrometer. No need to adjust blade depth when switching from ring to straight cut
  • Thanks to a quick-sliding blade adjustment the Vee-Twin quickly changes size to strip any size cable up to 2.125"

Specifications

Model # VT-270 VT-270
UPC # 723875002701 723875002701
Product Height 3.25 8.26 inch cm
Product Width 2.5 6.35 inch cm
Depth 7.5 19.05 inch cm
Product Weight 0.7 0.32 lbs kg
Product Type Vee-Twin™ Stripper Vee-Twin™ Stripper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Will this work on DLO 777 Cable?

Asked by: Purchasing
We are happy to help! Please consult with our experts at CableTechSupport@southwire.com for assistance regarding your question.
Answered by: Southwire1
Date published: 2022-09-16

How do i change the blade & get instructions on how to use the tool ? 

Asked by: DJC 158
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist!
Answered by: SW Tools
Date published: 2020-11-20

Just received the Seatek VEE-TWIN Cable Stripper... How can I obtain the instructions?

Asked by: Geary
please reach out to our team at southwirecustomerservice@southwire.com and they will be happy to provide you with the information you need.
Answered by: Southwire
Date published: 2019-10-10

can I get a VT-270 from VEE-TWIN, repaired ?

Asked by: Jim Kiessling
Please call our team at 855-798-6657 for assistance.
Answered by: swtools
Date published: 2018-02-14

How can i by this tool?

Asked by: Dustin
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2017-10-17
  • y_2025, m_12, d_6, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_59817701, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT