SA822, AUTOMATIC WIRE STRIPPER 8-22AWG p-58278640 58278640

Southwire #: 58278640 Model #: SA822

The SA822 makes stripping wire quick and easy. The jaws will grip and strip wire with a single squeeze of the handles before returning to the open position.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Strips 8-18 AWG Solid &10-20 AWG Stranded quickly and easily
  • Removes up to 1" of jacket layer with a single step.
  • Spring design returns wire to ready position after stripping.

Specifications

Model # SA822 SA822
UPC # 032886911132 032886911132
Product Height 7.0 17.78 inch cm
Product Width 3.38 8.59 inch cm
Depth 1.13 2.87 inch cm
Product Weight 0.9 0.41 lbs kg
Handle Grip Comfort Grip Comfort Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
Wire Type 8-22 AWG Solid, 10-24 AWG Stranded 8-22 AWG Solid, 10-24 AWG Stranded
Rated 5 out of 5 by from Great tool I bought this tool 3 months ago and love it... I use it all day and every day and I has not let me down yet...
Date published: 2016-08-26
Rated 4 out of 5 by from Favorite strippers in the drawer full of strippers I have had a set of these for years. I have dropped them 100 times. The price that frans the wire broke once but I welded it back up and have been using them for years since. I recommend them to everyone who ask about tools
Date published: 2025-07-11
Rated 1 out of 5 by from Bought to strip 20-22 AWG I bought these because I need to strip 22 gauge wire. Packaging say it will strip 22 AWG. Works great down to 20. Will not strip 22 AWG.
Date published: 2020-03-29
  • y_2025, m_12, d_11, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_3
  • loc_en_US, sid_58278640, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Upper plate on strippers are loose and won’t hold the wire, I tighten all screws but won’t tighten the plate, any suggestions on how to repair.   Brian Mitchell 

Asked by: Brian Mitchell
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-12-10

Do you sell parts for the SA 822. Have had for a while and clamping mechanism has sheared off. Need the part. Expensive set to have this problem.  

Asked by: Fitz
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-09-11

Where can I find parts for this model automatic stripper model SA822? The part that grabs and holds the wire stationary while the cutter shears the covering off the wire snapped! Very weak part in my estimation and caused a three hour delay in my job site

Asked by: Mr B
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-08-16

I need a new striper blade . I arched mine so it's trashed . How can I get a new replacement blade ?

Asked by: Bw 1225
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-07-20

I had a set of automatic wire strippers that lasted only about 3 to 4 months. Do you replace tools when they break?

Asked by: Jimmy Rex
We are happy to help! Please contact our team at 855-798-6657 for further assistance with replacement.
Answered by: SW Tools
Date published: 2020-05-27

what is the warranty on these SA822 wire strippers? the hold down portion of these strippers has broken off-----

Asked by: 364sparky
The SA822 has a 2 year no hassle warranty. Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-04-01

How do I adjust it to strip 22 gauge wire??

Asked by: Aball87
Please contact our team at 855-798-6657 and they can assist you with instructions.
Answered by: SW Tools
Date published: 2020-03-10

Does it strip up to #8 stranded AWG? Most similar strippers says #8-20 solid and #10-22 stranded.

Asked by: ijm1404
This strips 8-22 AWG Solid or 10-24 AWG Stranded.
Answered by: SW Tools
Date published: 2020-03-09
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_58278640, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT