MPLN, LONGNOSE MULTIPURPOSE STRIPPER 8" p-58278840 58278840

Southwire #: 58278840 Model #: MPLN

These wire strippers will work on both solid and stranded wire. The stainless steel construction makes these tools a fan favorite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Serrated long nose for forming and looping wire or handling small parts
  • Strips and Cuts 10-20 AWG Solid & 12-22 AWG Stranded
  • Crimps Insulated and Non-Insulated 16-10 & 22-18 terminals
  • Shears 10-24, 10-32, 8-32, 6-32, 5-40, and 4-40 screws
  • Wire Looping Holes

Specifications

Model # MPLN MPLN
UPC # 032886908521 032886908521
Product Height 8.125 20.64 inch cm
Product Width 2.375 6.03 inch cm
Depth 0.65 1.65 inch cm
Product Weight 0.4 0.18 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
Rated 5 out of 5 by from Precision The two halves align very well, bolt cutting (8x32) performs well without need of filing the results.
Date published: 2016-08-30
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58278840, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Does Southwire replace these if pliers break? Thank you.

Asked by: Rustymut
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-12-22

For a closed end connector like the Gardner Bender Part # 20-089, which crimping section do I use?  The “INSUL AND NON-INSUL” part or the “INSUL ONLY” part? Thanks!

Asked by: Ws808
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-03-11
  • y_2026, m_8, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58278840, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 71ms
  • QUESTIONS, PRODUCT