MP61, MULTIPURPOSE STRIPPER 6IN1 p-58278940 58278940

Southwire #: 58278940 Model #: MP61

These wire strippers will work on both solid and stranded wire. The stainless steel construction makes these tools a fan favorite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Strips and Cuts 8- 22-20 AWG Solid & 10- 24-22 AWG Stranded
  • Crimps Insulated 12-10 & 26-14, Non-Insulated 22-20 terminals
  • Shears 10-24, 10-32, 8-32, 6-32, and 4-40 screws
  • Wire Looping Holes

Specifications

Model # MP61 MP61
UPC # 032886908538 032886908538
Product Height 9.75 24.77 inch cm
Product Width 2.125 5.40 inch cm
Depth 0.6 1.52 inch cm
Product Weight 0.5 0.23 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
Wire Type 10-22 AWG 10-22 AWG

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Great Tool...for as long as I had it:-)) This was a great tool and it arrived very quickly. It worked very well! Unfortunately, I lost it soon after I purchased it and am still bummin'.
Date published: 2016-08-17
  • y_2026, m_6, d_22, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58278940, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

I have had MP61 tool for about three years and the jaw broke. I was wanting to know what your warranty is? Than you for your assistance in this matter.

Asked by: Gary Dunlap
Please call our tools team at 855-798-6657 for assistance on the MP61 warranty!
Answered by: swtools
Date published: 2021-02-28

How can this be used to rethread a screw?  

Asked by: Zebulah
This tool is designed to shear/cut a screw to a certain length not to rethread. Thank you.
Answered by: SouthwireTools
Date published: 2018-07-31

Where are your tools country of origin listed. Especially interested in "Made in USA" vs. "Made in China" or others? Thank you. 

Asked by: RJWilson
Origin is listed on the packaging…we manufacture tools both in the USA and overseas. Thank you.
Answered by: SouthwireTools
Date published: 2019-07-30

How do use the bolt cut feature? How do you the rethreader and shear?

Asked by: BenL
To use the screw shear/bolt cutter you must insert the screw from the top side into one of the 4 screw openings near the rivet. Screw the bolt into the opening until the desired depth is set and then close the handles as if you were cutting.
Answered by: SouthwireTools
Date published: 2020-06-01
  • y_2026, m_6, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_58278940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT