S816SOLHD, HD WIRE STRIPPER 8-16AWG p-65028140 65028140

Southwire #: 65028140 Model #: S816SOLHD

These wire strippers are made from heavy duty forged steel and strip 8-16 AWG SOL and 10-18 AWG STR. The lineman style head makes the S816SOLHD great for gripping and twisting multiple conductors at one time, while the scalloped blade makes cuts easy and efficient. These strippers come with tether ready handles for drop prevention.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY forged steel stands up against rugged work environments
  • MULTI-FUNCTIONAL: Stripping, linesman head, wire looping, boltshears
  • STRIPS: 8-16 AWG SOL 10-18 AWG STR
  • Convenient Wire Looping Hole
  • SHEARS: 6-32 & 8-32 Bolt
  • Lifetime warranty

Specifications

Model # S816SOLHD S816SOLHD
UPC # 032886699337 032886699337
Product Height 7.5 19.05 inch cm
Product Width 3.0 7.62 inch cm
Depth 0.625 1.59 inch cm
Product Weight 0.95 0.43 lbs kg
Handle Grip Comfort Grip Comfort Grip
Product Type Multi-Purpose Wire Strippers Multi-Purpose Wire Strippers
Rated 4 out of 5 by from Good construction but lacks functionality. I’m an IBEW electrician in NYC. I used the Stripper for about 2 weeks and I have mixed feelings about it. First the construction was a plus. I found it sturdy, durable and felt like a quality product to hold. I liked the lineman-like snout at the front for twisting wires. The second part I feel is where it fell short as to its actual function as a stripper. It did not live up to the level of other strippers that I’ve used from Ideal, Klein or Knipex. In fact it was actually the lowest of the 4. I used it to strip #10 and 12 AWG dozens of times and it was never a clean cut. I was really disappointed because it felt the part but it didn’t perform at all. The cuts to the wire insulation were very tough and really poor, requiring up to 3 attempts to get the insulation off. Also another thing I wanted to add was the lack of a crimper on the end. Last but not least I also did not like how limited the cutting jaws felt at the end of the stripper.
Date published: 2025-02-23
Rated 2 out of 5 by from My cutter blade broke Ive had mine 2 months and the 4th time using them the cutter blade broke
Date published: 2021-12-02
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_65028140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;