9"CABLE CUTTER DIP GRIP (CCP9D-WW) p-67038940 67038940

Southwire #: 67038940 Model #: CCP9D-WW

This is an exclusive Wounded Warriors Project item. Made from American forged steel, the CCP9D-US is built to withstand jobsite wear and tear. These pliers have induction hardened blades for maximum durability and cut up to 4/0 AWG aluminum, 2/0 AWG copper, and 100-pair 24 AWG communications cable. Our tradesmen and women meet every job with heart and pride. Their tools should, too.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Made from American forged steel for durability
  • Cuts up to 4/0 AWG aluminum, 2/0 AWG copper, and 100-pair 24 AWG communications cable
  • Induction hardened blades for maximum durability
  • Dipped handles for comfort

Specifications

Model # CCP9D-WW CCP9D-WW
UPC # 032886997563 032886997563

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;