MPSCP, MULTITOOL SIDECUT PLIER 8" 6IN1

Southwire #: 59724440 Model #: MPSCP

Drop forged constructed Linesman's Multi-Tool Plier cuts ACSR, screws, nails and most hardened wire.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drop forged construction with high-leverage pivot joint
  • Linesman Plier Nose and Blade
  • Strips: 8-14 AWG solid & 10-16 AWG stranded
  • Shears: 6-32 & 8-32 Screws
  • Conduit Reamer
  • Lifetime warranty

Specifications

Model # MPSCP MPSCP
UPC # 032886958359 032886958359
Product Height 11.38 28.91 inch cm
Product Width 3.75 9.53 inch cm
Depth 1.5 3.81 inch cm
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Comfort Grip Comfort Grip
Product Type Multi-Purpose Wire Strippers Multi-Purpose Wire Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;