CCPR400S, CABLE CUTTER RATCHETING 600MCM p-59556240 59556240

Southwire #: 59556240 Model #: CCPR400S

The CCPR400S Compact Ratcheting Cable Cutter is designed for smaller cutting applications. It cuts up to 600 MCM copper and aluminum cables.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cuts up to 600 kcmil copper and 600 kcmil aluminum cables
  • Quick-release lever opens blade at any time during operation
  • Molded grip for stability and leverage when making cuts
  • Two-step ratcheting mechanism for fewer strokes per cut
  • Replacement Springs: 73622040

Specifications

Model # CCPR400S CCPR400S
UPC # 032886957109 032886957109
Warranty Lifetime Warranty Lifetime Warranty
Handle Grip Comfort Grip Comfort Grip
Product Type Ratcheting Cable Cutters Ratcheting Cable Cutters
Wire Type MCM MCM
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A have a rachting cable cuter CCPR400 and lost the presion and power to cut what can i do to fix it

Asked by: Anonymous
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-06-12

Bought these cutters not long ago and work great but spring has broken and a pain to use with out the spring back. Do you have a part number to buy a new spring?

Asked by: Bonham Electric Shawn
Please contact our team at 855-798-6651 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-03-09

What is the warranty on this product?

Asked by: Paul B
These come with a 2 year warranty.
Answered by: SW Tools
Date published: 2019-07-31

What is the warranty on this tool?

Asked by: Tim18
We have a hassle-free, lifetime warranty on these cable cutters!
Answered by: swtools
Date published: 2018-05-29

how much is this tool,,,,, and what tool you recommend for cutting a number 2 AWG wire in a tight spot..

Asked by: Roadrunner
Depends if you're cutting Copper or Aluminum. If 2/0 AWG Aluminum, our CCP9DE is rated for that and is fairly small in size.
Answered by: swtools
Date published: 2018-05-09
  • y_2025, m_12, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_59556240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT