RB1000, BENDstation 3/4-1" GRC/IMC p-59840701 59840701

Southwire #: 59840701 Model #: RB1000

A mechanical bender for ¾”-1” IMC and Rigid Conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • More accurate measurements, bends, and cuts
  • Built-in protractor for quick and accurate bends
  • Heavy duty casters for easy transportation and mobility
  • Requires up to 40% less effort than other mechanical benders
  • Built-in 60" ruler for quick and accurate measuring

Specifications

Model # RB1000 RB1000
UPC # 032886960482 032886960482
Product Height 50.0 127.00 inch cm
Product Width 32.0 81.28 inch cm
Depth 80.0 203.20 inch cm
Product Weight 200.0 90.72 lbs kg
Conduit Type IMC/GRC IMC/GRC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;