MBCCH-1250, EMT HEAD KIT FOR 1" - 1-1/4" EMT

Southwire #: 64795301 Model #: MBCCH-1250

Head kit for the BENDDolly™ Mechanical Bending Platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 1" & 1 1/4" EMT
  • Ratchet system designed to make bending safer, easier, and more accurate.

Specifications

Stock # 64795301 64795301
Model # MBCCH-1250 MBCCH-1250
UPC # 032886995798 032886995798
Product Height 10.0 25.40 inch cm
Product Width 12.75 32.39 inch cm
Depth 6.75 17.15 inch cm
Product Weight 85.0 38.56 lbs kg
Conduit Type EMT EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;