COMPLETE HYDRAULIC CONDUIT BENDING MACHINE FOR 2.5" - 4" EMT, IMC ANDGRC PIPE

Southwire #: 66978340 Model #: MHB4000

The Maxis® MHB4000 Hydraulic Bending machine bends 2.5"-4" EMT, IMC, and Rigid conduit. The MHB4000 offers easy and safe set-up with a mast that hydraulically raises and locks in seconds. Shoe changes are fast and easy with a long stroke cylinder that does not require extra adjustments when changing shoes. Precise control of the hydraulic cylinder from the hand-held remote reduces set-up time and results in less time between bends. Bends are consistent and accurate due to a rigid mast and precision-machined shoes and follow bars. Lots of smart features including VFD motor control, patent-pending Assist Pin, color-organized accessories, pin tray, tool tray, and extra-large protractor

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • A Complete Solution - Bends 2.5-inch to 4-Inch Rigid, IMC and EMT conduit
  • Fast, Safe Set-Up – Mast hydraulically raises and locks in seconds with the push of a button
  • Fast, Easy Shoe Changes – Long-throw cylinder means no extra adjustments when changing shoes
  • Color Organized - Accessories are easy to identify because they are color coded
  • VFD Motor Control - allows small, precise shoe adjustments for greater bend accuracy
  • Loaded with Convenience Features – Patent-pending Assist Pin, tool tray, pin tray, Hook hanger, x-large protractor, storage canister for user manual, and industrial-grade magnetic pendant

Specifications

UPC # 032886750496 032886750496
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;