PB2000 2 Inch Power Bender p-59840601 59840601

Southwire #: 59840601 Model #: PB2000

Compact Power Bender for 3/4"-2" EMT, IMC/GRC Conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bends in both the vertical and horizontal planes
  • Easily adjustable to ergonomic working height
  • Programmable spring back
  • 2 degree leveling adjustment
  • 3/4"-2" EMT, IMC, and rigid conduit bender
  • Industrial grade DC drive, and electrical components
  • Push cart mounted platform
  • Includes free standing conduit roller support
  • Total lock casters

Specifications

Model # PB2000 PB2000
UPC # 032886960475 032886960475
Product Height 50.0 127.00 inch cm
Product Width 30.0 76.20 inch cm
Depth 38.0 96.52 inch cm
Conduit Type EMT, IMC, Rigid EMT, IMC, Rigid
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the warranty on th PB2000

Asked by: Muma
Hi! Southwire has a Five-Year Limited Warranty on Contractor Equipment from the original purchase date. For assistance regarding a warranty, please contact our team at 855-798-6657 and we'd be happy to help!
Answered by: Southwire1
Date published: 2021-11-23

Can this bend stainless steel conduit?

Asked by: Calerotech
Yes!
Answered by: Southwire
Date published: 2024-10-15

We have a new BendMax PB 2000. I’m looking for a chart for multiplication measurements for offsets.

Asked by: LesTCE
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-05-15

What is the cost of the BendMax power bender? 

Asked by: Berkfield17
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-04-27

Our bend max pb2000 shoe is not lining up with any rollers how do I adjust

Asked by: Kevin1899
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2019-08-28

Hello . i have pb2000 bendmax but I don't have the hand pendant t( the remote control ) can you send me quot for the price pleas or tell me where can i find it

Asked by: Mohammad
We would be happy to help, pease call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-11-15

Does the bendmax power bender have a set of PVC coated shoes? If so what's the cost?

Asked by: J1e9f8f4
At this time Southwire does not offer a PVC coated BENDmax(TM) shoe. We apologize for any inconvenience. Thank you.
Answered by: SouthwireTools
Date published: 2020-12-02

Im very interested in your bend max. I currently have all Green Lee benders for our training at the school.

Asked by: murph
Awesome, Please see this video for more information on the BENDMax - https://www.youtube.com/watch?v=kac9-FwPXZ8
Answered by: SouthwireTools
Date published: 2017-08-01
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_59840601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT